Identical interrupt functions are erroneously folded at -O2 and above

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • MSP430 GCC
    • MSPGCC-175
    • Hide
      msp430_gcc_8-2-0-x
       msp430_gcc_7-3-2-154
      Show
      msp430_gcc_8-2-0-x  msp430_gcc_7-3-2-154
    • msp430_gcc_8-3-0-x
    • Pass -fno-ipa-icf-functions to msp430-elf-gcc to disable the "identical code folding" optimization for functions.

      Identical interrupt functions are erroneously folded at -O2 and above

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1882 - Identical interrupt functions are e...
                SYNCHRONIZED
                • Last Sync Date: