All the content of the I2S buffer is not transferred in MONO channel mode

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-3669
    • CORESDK_4_10_01
    • TIDRIVERS_4_20_00
    • Hide
      A bug is preventing to transfer (i.e. read or write) all the content of the buffers in MONO channel mode.

      This bug only appeared in fairly specific cases (fixedBufferLength != 1 + only one data interface activated).

      This bug only affects CC13XX and CC26XX devices.
      Show
      A bug is preventing to transfer (i.e. read or write) all the content of the buffers in MONO channel mode. This bug only appeared in fairly specific cases (fixedBufferLength != 1 + only one data interface activated). This bug only affects CC13XX and CC26XX devices.

      All the content of the I2S buffer is not transferred in MONO channel mode

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1871 - All the content of the I2S buffer i...
                SYNCHRONIZED
                • Last Sync Date: