The functions I2S_stopRead() and I2S_stopWrite() cannot be called in a HWI context even if the transactions queue is empty

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-3660
    • CORESDK_4_10_01
    • TIDRIVERS_4_20_00
    • I2S_stopRead() and I2S_stopWrite() should only be called from thread context. Updated the documentation and example to not use these APIs from callback (ISR) context.

      The functions I2S_stopRead() and I2S_stopWrite() cannot be called in a HWI context even if the transactions queue is empty

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1869 - The functions I2S_stopRead() and I2...
                SYNCHRONIZED
                • Last Sync Date: