Crash on reconnect after running to a HW breakpoint

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • Code Composer Studio Debugger
    • CCBT-2423
    • CCS_8.3.0
    • CCS_8.3.1
    • Hide
      Install CCS 8.3 and apply the EMU19_M02 update
      Connect to CC1352 and load a program
      set a hardware breakpoint and run to it
      Disconnect
      Shut down DS
      Relaunch
      re-enable hardware breakpoint
      Show
      Install CCS 8.3 and apply the EMU19_M02 update Connect to CC1352 and load a program set a hardware breakpoint and run to it Disconnect Shut down DS Relaunch re-enable hardware breakpoint

      Crash on reconnect after running to a HW breakpoint

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1848 - Crash on reconnect after running to...
                SYNCHRONIZED
                • Last Sync Date: