Wrong version of __generic used under --c11

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-6244
    • Hide
      ARM_18.12.0.LTS
      ARM_19.6.0.STS
      MSP430_18.12.0.LTS
      MSP430_19.6.0.STS
      Show
      ARM_18.12.0.LTS ARM_19.6.0.STS MSP430_18.12.0.LTS MSP430_19.6.0.STS
    • Hide
      PRU_2.4.0*
      ARM_18.12.3.LTS
      ARP32_1.1.0*
      ARM_20.2.0.beta
      MSP430_18.12.3.LTS
      MSP430_20.2.0.beta
      C7000_1.2.0.STS
      Show
      PRU_2.4.0* ARM_18.12.3.LTS ARP32_1.1.0* ARM_20.2.0.beta MSP430_18.12.3.LTS MSP430_20.2.0.beta C7000_1.2.0.STS
    • default
    • The corrections are in the RTS headers math.h and cgmath.h. These files can be modified and the RTS libraries rebuilt.
    • Hide
      Type generic math functions such as isfinite will fail when the --c11 compiler option is used with a failure message about the __generic macro:
      error: too many arguments in invocation of macro "__generic".
      Show
      Type generic math functions such as isfinite will fail when the --c11 compiler option is used with a failure message about the __generic macro: error: too many arguments in invocation of macro "__generic".

      Wrong version of __generic used under --c11

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1847 - Wrong version of __generic used und...
                SYNCHRONIZED
                • Last Sync Date: