SDSPI Initialization is unreliable

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-3638
    • CORESDK_4_10_00
    • TIDRIVERS_4_30_00
    • The application may call SD_initialize() or fopen() consecutively upon failure.
    • When using the Secure Digital (SD) or SDFatFS driver interfaces, calls made to SD_initialize() may be unreliable and may fail. Calls made to fopen() which then call SD_initialize may also fail for the SDFatFS interface.

      SDSPI Initialization is unreliable

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1780 - SDSPI Initialization is unreliable
                SYNCHRONIZED
                • Last Sync Date: