UARTCC26X0_writeCancel() needs to empty FIFO

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-3457
    • 3.70.00
    • CORESDK_4_10_00
    • CC2650 does not return from a UARTDisable call in UART_close(). It gets stuck in a while loop waiting for UART_FR_BUSY to go low. The FIFO must be cleared in the UARTCC26X0_writeCancel function for UART_FR_BUSY to go low and continue the UARTDisable call.

      UARTCC26X0_writeCancel() needs to empty FIFO

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1770 - UARTCC26X0_writeCancel() needs to e...
                SYNCHRONIZED
                • Last Sync Date: