CC1352P: Race condition in UARTCC26XX.c

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-3585
    • Hide
      3.70.00
       3.80.00
      Show
      3.70.00  3.80.00
    • CORESDK_4_10_00
    • The UARTCC26xx driver has a couple examples of register read/modify/write that are not protected by an interrupt disable/restore. This makes it possible for an ISR to intervene and corrupt the register contents between the read/modify/write.

      CC1352P: Race condition in UARTCC26XX.c

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1764 - CC1352P: Race condition in UARTCC26...
                SYNCHRONIZED
                • Last Sync Date: