MSP430 compiler may intermittently crash when using hardware multiply

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-5809
    • Hide
      MSP430_18.1.0.LTS
       MSP430_18.12.0.LTS
      Show
      MSP430_18.1.0.LTS  MSP430_18.12.0.LTS
    • Hide
      MSP430_19.6.0.STS
       MSP430_18.1.6.LTS
      Show
      MSP430_19.6.0.STS  MSP430_18.1.6.LTS
    • Don't use the hardware multiply, ie, --use_hw_mpy=none.
    • The MSP430 compiler may crash when using the hardware multiply, eg, --use_hw_mpy=F5. There is not a simple code sequence that t...

      MSP430 compiler may intermittently crash when using hardware multiply

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1710 - MSP430 compiler may intermittently ...
                SYNCHRONIZED
                • Last Sync Date: