Remove non-functional gpTimerUnit option from ADCBufCC26XX_HWAttrs

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Low
    • TI Device Drivers
    • TIDRIVERS-1728
    • 3.70.00
    • 3.80.00
    • The ADCBuf driver has an HwAttrs field to specify which timer to use. This parameter is ignored as only timer 0 can be used with...

      Remove non-functional gpTimerUnit option from ADCBufCC26XX_HWAttrs

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1676 - Remove non-functional gpTimerUnit o...
                SYNCHRONIZED
                • Last Sync Date: