The Display driver incorrectly sets the LCD SPI clock frequency to 4Mhz instead of the 1MHz rated value

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-3366
    • 3.70.00
    • 3.80.00
    • The Display driver incorrectly sets the LCD SPI clock frequency to 4Mhz instead of the 1MHz rated value in the display spec shee...

      The Display driver incorrectly sets the LCD SPI clock frequency to 4Mhz instead of the 1MHz rated value

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1669 - The Display driver incorrectly sets...
                SYNCHRONIZED
                • Last Sync Date: