CC13XX-CC26XX: Blocking mode SPI_transfer does not timeout as expected if transfer count is below uDMA threshold.

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-1621
    • Hide
      3.50.00
       3.60.00
       3.70.00
      Show
      3.50.00  3.60.00  3.70.00
    • 3.80.00
    • This issue only applies when the SPI driver is opened in slave mode. If a transfer is started with an data count that is less th...

      CC13XX-CC26XX: Blocking mode SPI_transfer does not timeout as expected if transfer count is below uDMA threshold.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1663 - CC13XX-CC26XX: Blocking mode SPI_tr...
                SYNCHRONIZED
                • Last Sync Date: