PDM driver generates bad data if Task stack is placed in GPRAM

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-1817
    • Hide
      3.60.00
       3.70.00
      Show
      3.60.00  3.70.00
    • 3.80.00
    • When the stack is in GPRAM, the PDM driver will produce garbage data. This is because of the logic used to check if the gainCoe...

      PDM driver generates bad data if Task stack is placed in GPRAM

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1660 - PDM driver generates bad data if Ta...
                SYNCHRONIZED
                • Last Sync Date: