C++ constructor which uses volatile causes compiler to crash

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-5569
    • Hide
      C6000_8.2.0
       C6000_8.3.0
      Show
      C6000_8.2.0  C6000_8.3.0
    • Hide
      C6000_8.2.6
       C6000_8.3.3
      Show
      C6000_8.2.6  C6000_8.3.3
    • Compile at -o1 or less, or avoid the volatile accesses.
    • It's hard to characterise this problem precisely, but a class with a constructor containing a volatile read and write, and a con...

      C++ constructor which uses volatile causes compiler to crash

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1653 - C++ constructor which uses volatile...
                ERROR
                • Last Sync Date: