CC13XX-CC26XX: I2C Driver unable to recover from BUSBUSY status if set when performing I2C_close

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-1582
    • Hide
      3.40.00
       3.50.00
       3.60.00
      Show
      3.40.00  3.50.00  3.60.00
    • 3.70.00
    • If the I2C Master status bit BUSBUSY is set when calling I2C_close() and disabling the I2C hardware module, the bit will remain ...

      CC13XX-CC26XX: I2C Driver unable to recover from BUSBUSY status if set when performing I2C_close

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1566 - CC13XX-CC26XX: I2C Driver unable to...
                SYNCHRONIZED
                • Last Sync Date: