ECC drivers do not erase PKA RAM after operation

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • TI Device Drivers
    • TIDRIVERS-1703
    • 3.60.00
    • 3.70.00
    • The ECC drivers all copy parameters and keying material back and forth between flash/RAM and the PKA RAM. If the PKA RAM is not ...

      ECC drivers do not erase PKA RAM after operation

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1559 - ECC drivers do not erase PKA RAM af...
                SYNCHRONIZED
                • Last Sync Date: