Using #pragma RETAIN does not keep a static file level variable

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-5119
    • Hide
      C6000_8.2.0
      C2000_18.1.0.LTS
      C6000_8.3.0
      ARM_18.12.0.LTS
      PRU_2.3.0
      ARM_18.1.0.LTS
      MSP430_18.1.0.LTS
      C2000_19.6.0.STS
      ARM_16.9.0.LTS
      ARM_19.6.0.STS
      MSP430_18.12.0.LTS
      MSP430_19.6.0.STS
      C2000_18.12.0.LTS
      Show
      C6000_8.2.0 C2000_18.1.0.LTS C6000_8.3.0 ARM_18.12.0.LTS PRU_2.3.0 ARM_18.1.0.LTS MSP430_18.1.0.LTS C2000_19.6.0.STS ARM_16.9.0.LTS ARM_19.6.0.STS MSP430_18.12.0.LTS MSP430_19.6.0.STS C2000_18.12.0.LTS
    • Hide
      MSP430_18.12.2.LTS
      ARM_18.1.6.LTS
      MSP430_18.1.6.LTS
      PRU_2.3.2
      C2000_19.6.0.STS
      C2000_18.1.6.LTS
      C2000_18.12.2.LTS
      PRU_2.4.0*
      ARM_19.6.0.STS
      ARM_18.12.2.LTS
      C6000_8.3.4
      C6000_8.2.7
      MSP430_19.6.0.STS
      Show
      MSP430_18.12.2.LTS ARM_18.1.6.LTS MSP430_18.1.6.LTS PRU_2.3.2 C2000_19.6.0.STS C2000_18.1.6.LTS C2000_18.12.2.LTS PRU_2.4.0* ARM_19.6.0.STS ARM_18.12.2.LTS C6000_8.3.4 C6000_8.2.7 MSP430_19.6.0.STS
    • Use both "#pragma RETAIN" and "__attribute__((used))" at the same time.
    • The RETAIN pragma may not keep an unused variable like it's supposed to.

      Using #pragma RETAIN does not keep a static file level variable

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1515 - Using #pragma RETAIN does not keep ...
                ERROR
                • Last Sync Date: