Simple syntax error causes assembler to fail with INTERNAL ERROR

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-5078
    • Hide
      C2000_22.6.0.LTS
      C2000_25.11.0.LTS
      ARM_18.12.0.LTS
      ARM_18.1.2.LTS
      C2000_21.6.0.LTS
      ARM_20.2.0.LTS
      C2000_20.2.0.LTS
      Show
      C2000_22.6.0.LTS C2000_25.11.0.LTS ARM_18.12.0.LTS ARM_18.1.2.LTS C2000_21.6.0.LTS ARM_20.2.0.LTS C2000_20.2.0.LTS
    • No plans to address at this time.

      MOVW R1, 0x1234

      The missing a # in front of the constant causes the assembler to fail with an internal error.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-1507 - Simple syntax error causes assemble...
                SYNCHRONIZED
                • Last Sync Date: