SlNetUtils_getHostByName() can fail when searching multiple interfaces

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Network Services
    • NS-135
    • 2.10.01
    • 2.30.00
    • Hide
      When multiple interfaces are registered and available (e.g. both WiFi and Ethernet), and SlNetUtils_getHostByName() is used to do a DNS lookup, multiple interfaces may be searched. During this search, if a DNS lookup on an interface fails, this bug will cause subsequent DNS searches along subsequent interfaces to also fail.
      Show
      When multiple interfaces are registered and available (e.g. both WiFi and Ethernet), and SlNetUtils_getHostByName() is used to do a DNS lookup, multiple interfaces may be searched. During this search, if a DNS lookup on an interface fails, this bug will cause subsequent DNS searches along subsequent interfaces to also fail.

      SlNetUtils_getHostByName() can fail when searching multiple interfaces

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1416 - SlNetUtils_getHostByName() can fail...
                SYNCHRONIZED
                • Last Sync Date: