Builtin test __has_builtin incorrectly claims to support many __builtin functions

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-4622
    • Hide
      ARM_18.1.0.LTS
       C2000_18.1.0.LTS
      Show
      ARM_18.1.0.LTS  C2000_18.1.0.LTS
    • Hide
      ARM_18.1.2.LTS
       C2000_18.1.2.LTS
      Show
      ARM_18.1.2.LTS  C2000_18.1.2.LTS
    • Do not use __has_builtin until it is fixed.
    • MCU release 18.1.x.LTS added the __has_builtin feature to detect whether or not a particular builtin function was supported. However, this feature test mistakenly returned true for a great number of builtins that the TI compiler does not support.

      Builtin test __has_builtin incorrectly claims to support many __builtin functions

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1399 - Builtin test __has_builtin incorrec...
                SYNCHRONIZED
                • Last Sync Date: