Incorrect diagnostic when using macro that comes from macro library

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-4700
    • Hide
      C6000_8.2.0
       C6000_8.1.0B1
       ARM_16.9.0.LTS
      Show
      C6000_8.2.0  C6000_8.1.0B1  ARM_16.9.0.LTS
    • Hide
      PRU_2.3.2
       ARM_16.9.10.LTS
       C2000_16.9.10.LTS
      Show
      PRU_2.3.2  ARM_16.9.10.LTS  C2000_16.9.10.LTS
    • Unpack all of the macro libraries and re-pack them into a single unified library, or rename all macros to names with less than 15 characters
    • Hide
      If you are using assembler macro libraries, and you have more than one library, and two or more of those libraries have macros with names that are longer than 15 characters, you may get an incorrect error message from the assembler saying "Bad archive entry"
      Show
      If you are using assembler macro libraries, and you have more than one library, and two or more of those libraries have macros with names that are longer than 15 characters, you may get an incorrect error message from the assembler saying "Bad archive entry"

      Incorrect diagnostic when using macro that comes from macro library

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1393 - Incorrect diagnostic when using mac...
                ERROR
                • Last Sync Date: