CLA compiler passes function arguments incorrectly and issues linker error

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-4496
    • Hide
      C2000_18.1.0.LTS
       C2000_18.9.0.STS
      Show
      C2000_18.1.0.LTS  C2000_18.9.0.STS
    • Hide
      C2000_18.9.0.STS
       C2000_18.1.2.LTS
      Show
      C2000_18.9.0.STS  C2000_18.1.2.LTS
    • None
    • The CLA linker issues an undefined symbol error for a CLA math library function's scratchpad (__cla_CLAsincos_sp). The fundamen...

      CLA compiler passes function arguments incorrectly and issues linker error

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1333 - CLA compiler passes function argume...
                SYNCHRONIZED
                • Last Sync Date: