armcl allows non-default arguments to be specified after default arguments

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-4248
    • Hide
      ARM_18.1.0.LTS
      MSP430_18.1.0.LTS
      C2000_22.6.0.LTS
      MSP430_20.2.0.LTS
      C2000_25.11.0.LTS
      ARM_18.12.0.LTS
      MSP430_21.6.0.LTS
      C2000_21.6.0.LTS
      MSP430_18.12.0.LTS
      ARM_20.2.0.LTS
      Show
      ARM_18.1.0.LTS MSP430_18.1.0.LTS C2000_22.6.0.LTS MSP430_20.2.0.LTS C2000_25.11.0.LTS ARM_18.12.0.LTS MSP430_21.6.0.LTS C2000_21.6.0.LTS MSP430_18.12.0.LTS ARM_20.2.0.LTS
    • Hide
      The following code should emit a syntax error due to the specification of a second, non-defaulted argument after a defaulted argument. However, the compiler will abort with an internal error.

      extern void foo(int, int);
      void f() {
          auto l = [](int i=1, int j) { foo(i, j); };
          l();
      }
      Show
      The following code should emit a syntax error due to the specification of a second, non-defaulted argument after a defaulted argument. However, the compiler will abort with an internal error. extern void foo(int, int); void f() {     auto l = [](int i=1, int j) { foo(i, j); };     l(); }

      armcl allows non-default arguments to be specified after default arguments

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-1270 - armcl allows non-default arguments ...
                SYNCHRONIZED
                • Last Sync Date: