Undefined symbol isblank with -g or -ooff

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-4296
    • Hide
      C7000_1.4.0.LTS
      C7000_2.1.0.LTS
      C6000_8.3.1
      ARM_18.12.0.LTS
      C7000_3.1.0.LTS
      ARM_20.2.0.LTS
      Show
      C7000_1.4.0.LTS C7000_2.1.0.LTS C6000_8.3.1 ARM_18.12.0.LTS C7000_3.1.0.LTS ARM_20.2.0.LTS
    • Hide
      C7000_6.0.0.STS
      C6000_8.5.0.LTS
      ARM_20.2.8.LTS*
      C7000_5.0.0.LTS
      C7000_6.1.0.STS
      C6000_8.3.15*
      C7000_4.0.0.STS
      C7000_4.1.0.LTS
      Show
      C7000_6.0.0.STS C6000_8.5.0.LTS ARM_20.2.8.LTS* C7000_5.0.0.LTS C7000_6.1.0.STS C6000_8.3.15* C7000_4.0.0.STS C7000_4.1.0.LTS
    • The C99 function 'isblank' from ctype.h is provided as an inline definition when optimization is turned on, but there is no definition when optimization is turned off, leading to a link-time failure.

      Undefined symbol isblank with -g or -ooff

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            1 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1261 - Undefined symbol isblank with -g or...
                ERROR
                • Last Sync Date: