Multiple non-variables may be declared using auto or decltype(auto)

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-4245
    • Hide
      ARM_18.1.0.LTS
      MSP430_18.1.0.LTS
      C2000_22.6.0.LTS
      MSP430_20.2.0.LTS
      C2000_25.11.0.LTS
      ARM_18.12.0.LTS
      MSP430_21.6.0.LTS
      C2000_21.6.0.LTS
      MSP430_18.12.0.LTS
      ARM_20.2.0.LTS
      Show
      ARM_18.1.0.LTS MSP430_18.1.0.LTS C2000_22.6.0.LTS MSP430_20.2.0.LTS C2000_25.11.0.LTS ARM_18.12.0.LTS MSP430_21.6.0.LTS C2000_21.6.0.LTS MSP430_18.12.0.LTS ARM_20.2.0.LTS
    • Hide
      C++14 Section 7.1.6.4 paragraph 8 states that if multiple declarators are on the same line as an auto or decltype(auto) specifying, they must all be variable declarations.

      However, our implementation does not enforce this requirement, allowing constructs of the following form:

      auto f(void)->int, g(void)->char;
      Show
      C++14 Section 7.1.6.4 paragraph 8 states that if multiple declarators are on the same line as an auto or decltype(auto) specifying, they must all be variable declarations. However, our implementation does not enforce this requirement, allowing constructs of the following form: auto f(void)->int, g(void)->char;

      Multiple non-variables may be declared using auto or decltype(auto)

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-1240 - Multiple non-variables may be decla...
                SYNCHRONIZED
                • Last Sync Date: