std::linear_congruential_engine doesn't support 8-bit results

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-4069
    • Hide
      ARM_18.1.0.LTS
      MSP430_18.1.0.LTS
      C2000_22.6.0.LTS
      MSP430_20.2.0.LTS
      C2000_25.11.0.LTS
      ARM_18.12.0.LTS
      MSP430_21.6.0.LTS
      C2000_21.6.0.LTS
      MSP430_18.12.0.LTS
      ARM_20.2.0.LTS
      Show
      ARM_18.1.0.LTS MSP430_18.1.0.LTS C2000_22.6.0.LTS MSP430_20.2.0.LTS C2000_25.11.0.LTS ARM_18.12.0.LTS MSP430_21.6.0.LTS C2000_21.6.0.LTS MSP430_18.12.0.LTS ARM_20.2.0.LTS
    • Instantiations of std::linear_congruential_engine are only support for types between 64 and 16 bits. Therefore, on ARM and MSP430, the 'unsigned char' type is not supported.

      std::linear_congruential_engine doesn't support 8-bit results

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-1234 - std::linear_congruential_engine doe...
                SYNCHRONIZED
                • Last Sync Date: