Cannot construct std::vector<bool>::reference

XMLWordPrintable

    • Type: Bug
    • Resolution: Won't Fix
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-4092
    • ARM_18.1.0.LTS
    • The following code fails to compile: #include <iterator> #include <vector> int main(void) { std::vector<bool> v...
    • The synopsis of the vector<bool>::reference class in C++14 section 23.3.7 paragraph 1 clearly states that the object does not ha...

      Cannot construct std::vector<bool>::reference

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1231 - Cannot construct std::vector<bool>:...
                SYNCHRONIZED
                • Last Sync Date: