Parser errors on empty enum declaration

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-4203
    • Hide
      ARM_18.1.0.LTS
      ARM_18.12.0.LTS
      ARM_20.2.0.LTS
      Show
      ARM_18.1.0.LTS ARM_18.12.0.LTS ARM_20.2.0.LTS
    • Hide
      The following code causes an error.

      enum : bool { };

      While both gcc and clang mark this with a warning, our compiler marks it as an error, due to the declaration being functionally useless and most likely unintentional.
      Show
      The following code causes an error. enum : bool { }; While both gcc and clang mark this with a warning, our compiler marks it as an error, due to the declaration being functionally useless and most likely unintentional.

      Parser errors on empty enum declaration

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-1219 - Parser errors on empty enum declara...
                SYNCHRONIZED
                • Last Sync Date: