Problem with std::swap and <tuple>

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-3954
    • Hide
      ARM_18.1.0.LTS
      ARM_18.12.0.LTS
      ARM_20.2.0.LTS
      Show
      ARM_18.1.0.LTS ARM_18.12.0.LTS ARM_20.2.0.LTS

      Problem with std::swap and <tuple>. A cutdown test case is:

      #include <tuple>
      struct S00{
      S00() = default;
      S00(const S00&) noexcept {}
      S00(const S00&&) noexcept {}
      S00& operator=(const S00&&) noexcept

      { return *this; }

      } s00;

      typedef std::tuple<S00> T00;
      T00 t100(s00), t200(s00);
      const bool b00 = noexcept(t100.swap(t200));

      template void std::swap<S00>(T00&, T00&) noexcept(noexcept(t100.swap(t200)));

      This seems to be a parser bug.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-1105 - Problem with std::swap and <tuple>
                SYNCHRONIZED
                • Last Sync Date: