std::reference_wrapper doesn't define argument_type for classes containing a typedef member named argument_type

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-3959
    • Hide
      ARM_18.1.0.LTS
      ARM_18.12.0.LTS
      ARM_20.2.0.LTS
      Show
      ARM_18.1.0.LTS ARM_18.12.0.LTS ARM_20.2.0.LTS
    • Hide
      C++14 section 20.9.3 paragraph 3 states that a reference_wrapper<T> shall define a typedef argument_type if T is a class type with a member type named argument_type.

      The implementation does not support this, and only defines the member types described in paragraphs 2, 3, and 4 if T inherits or is convertible to unary_function or binary_function.
      Show
      C++14 section 20.9.3 paragraph 3 states that a reference_wrapper<T> shall define a typedef argument_type if T is a class type with a member type named argument_type. The implementation does not support this, and only defines the member types described in paragraphs 2, 3, and 4 if T inherits or is convertible to unary_function or binary_function.

      std::reference_wrapper doesn't define argument_type for classes containing a typedef member named argument_type

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-1102 - std::reference_wrapper doesn't defi...
                SYNCHRONIZED
                • Last Sync Date: