Unimplemented core issue 1951: cv-qualified void and scalar types are not literal types

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-3998
    • Hide
      ARM_18.1.0.LTS
      MSP430_18.1.0.LTS
      MSP430_20.2.0.LTS
      ARM_18.12.0.LTS
      MSP430_21.6.0.LTS
      MSP430_18.12.0.LTS
      ARM_20.2.0.LTS
      Show
      ARM_18.1.0.LTS MSP430_18.1.0.LTS MSP430_20.2.0.LTS ARM_18.12.0.LTS MSP430_21.6.0.LTS MSP430_18.12.0.LTS ARM_20.2.0.LTS
    • The type_trait helper std::remove_cv can ensure that qualifications have been stripped when using std::is_literal_type.
    • Hide
      The std::is_literal_type template function from the type_traits helper will erroneously have a value of 'false' for cv-qualified void and scalar types.
      Show
      The std::is_literal_type template function from the type_traits helper will erroneously have a value of 'false' for cv-qualified void and scalar types.

      Unimplemented core issue 1951: cv-qualified void and scalar types are not literal types

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-1060 - Unimplemented core issue 1951: cv-q...
                SYNCHRONIZED
                • Last Sync Date: