wostringstream::fill(WCHAR_MAX) incorrectly sets the fill value to ' 'L.

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-4087
    • Hide
      MSP430_18.1.0.LTS
      C2000_22.6.0.LTS
      MSP430_20.2.0.LTS
      C2000_25.11.0.LTS
      MSP430_21.6.0.LTS
      C2000_21.6.0.LTS
      MSP430_18.12.0.LTS
      Show
      MSP430_18.1.0.LTS C2000_22.6.0.LTS MSP430_20.2.0.LTS C2000_25.11.0.LTS MSP430_21.6.0.LTS C2000_21.6.0.LTS MSP430_18.12.0.LTS
    • No plans to address at this time.

      wostringstream::fill(WCHAR_MAX) incorrectly sets the fill value to ' 'L.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-1054 - wostringstream::fill(WCHAR_MAX) inc...
                SYNCHRONIZED
                • Last Sync Date: