Example gcc makefiles are missing rts include path

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • TIRTOS
    • TIRTOS-1199
    • 3.30.00
    • 3.35.00
    • The example makefiles for GCC and TI-RTOS need two include paths for the GNU run-time support libraries. Currently, the makefile has only the first include path, the second include path is missing.

      Example gcc makefiles are missing rts include path

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1010 - Example gcc makefiles are missing r...
                SYNCHRONIZED
                • Last Sync Date: