Compiler crashes while handling 0 length array in zero sized struct

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-3931
    • Hide
      PRU_2.2.0
       C6000_8.2.0
       C6000_8.1.0B1
      Show
      PRU_2.2.0  C6000_8.2.0  C6000_8.1.0B1
    • Hide
      C6000_8.3.0
       C6000_8.2.3
       C6000_8.1.7
      Show
      C6000_8.3.0  C6000_8.2.3  C6000_8.1.7
    • None
    • The compiler crashes while parsing a struct or class with zero-sized members in C++ mode.

      Compiler crashes while handling 0 length array in zero sized struct

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-1008 - Compiler crashes while handling 0 l...
                ERROR
                • Last Sync Date: