Code incorrectly removed from functions calling "naked" attribute functions

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-3876
    • Hide
      PRU_2.2.0
       C6000_8.2.0
       C2000_16.9.0.LTS
      Show
      PRU_2.2.0  C6000_8.2.0  C2000_16.9.0.LTS
    • Hide
      C6000_8.2.3
       PRU_2.2.1
       ARM_16.9.7.LTS
      Show
      C6000_8.2.3  PRU_2.2.1  ARM_16.9.7.LTS
    • The compiler supports the GCC attribute "naked," which means that a function shall not have prolog or epilog code. The idea is ...

      Code incorrectly removed from functions calling "naked" attribute functions

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-978 - Code incorrectly removed from funct...
                SYNCHRONIZED
                • Last Sync Date: