OFD gets DIE attribute offset wrong when using --dwarf_display=none,dinfo

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-3858
    • Hide
      PRU_2.2.0
       C6000_8.2.0
       ARM_15.12.0.LTS
      Show
      PRU_2.2.0  C6000_8.2.0  ARM_15.12.0.LTS
    • Hide
      ARP32_1.0.9
       ARM_18.1.0.LTS
       C2000_18.1.0.LTS
      Show
      ARP32_1.0.9  ARM_18.1.0.LTS  C2000_18.1.0.LTS
    • If you use --dwarf_display=none,dinfo, use --dwarf_display=none,dinfo,types instead
    • You can use OFD to display the DWARF debugging information in your object files by using the option '--dwarf' (or -g). You can ...

      OFD gets DIE attribute offset wrong when using --dwarf_display=none,dinfo

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-973 - OFD gets DIE attribute offset wrong...
                SYNCHRONIZED
                • Last Sync Date: