CLA store-load cycles for read-before-write pipeline hazard

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-3676
    • C2000_17.6.0.STS
    • Hide
      C2000_17.9.0.STS
       C2000_15.12.7.LTS
      Show
      C2000_17.9.0.STS  C2000_15.12.7.LTS
    • No work around other than upgrade to a fixed version.
    • For CLA instruction scheduling of stores followed by loads, only 2 cycles (instead of 3 cycles) were placed between the store/lo...

      CLA store-load cycles for read-before-write pipeline hazard

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-966 - CLA store-load cycles for read-befo...
                SYNCHRONIZED
                • Last Sync Date: