Temp filename collisions on Windows in linear assembler

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-3571
    • Hide
      C6000_8.2.0
       C6000_7.4.0B1
       C6000_8.1.0B1
      Show
      C6000_8.2.0  C6000_7.4.0B1  C6000_8.1.0B1
    • Hide
      C6000_8.1.5
       C6000_7.4.23
       C6000_8.2.2
      Show
      C6000_8.1.5  C6000_7.4.23  C6000_8.2.2
    • Disable parallel builds of linear assembly source files.
    • When compiling multiple linear assembly jobs in parallel, it is possible to get the error message: Unable to open temp macro lib...

      Temp filename collisions on Windows in linear assembler

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-904 - Temp filename collisions on Windows...
                SYNCHRONIZED
                • Last Sync Date: