When using fill value, linker may crash or hang

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-3591
    • Hide
      C2000_16.9.0.LTS
       ARM_16.9.0.LTS
      Show
      C2000_16.9.0.LTS  ARM_16.9.0.LTS
    • Hide
      C2000_16.9.5.LTS
       MSP430_16.9.6.LTS
      Show
      C2000_16.9.5.LTS  MSP430_16.9.6.LTS
    • Upgrade to 17.6.0.STS or higher
    • When using a fill value on a memory range, the linker may get into a corrupted state and either crash or enter an infinite loop.

      When using fill value, linker may crash or hang

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-895 - When using fill value, linker may c...
                SYNCHRONIZED
                • Last Sync Date: