Compiler library automatic build with mklib fails

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • Code Generation Tools
    • CODEGEN-2371
    • Hide
      C2000_17.6.0.STS
       ARM_17.6.0.STS
      Show
      C2000_17.6.0.STS  ARM_17.6.0.STS
    • Hide
      ARM_17.9.0.STS
       C2000_17.9.0.STS
      Show
      ARM_17.9.0.STS  C2000_17.9.0.STS
    • Add quotes around argument to offending 'echo' command in lib/src/Makefile of the tool's installation.

      Compiler library automatic build with mklib fails

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-878 - Compiler library automatic build wi...
                SYNCHRONIZED
                • Last Sync Date: