gmake generates warning 'Circular dependency dropped" when building CCS generated makefile

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Composer Studio IDE
    • CCSIDE-3166
    • CCS_7.2.0
    • CCS_7.3.0
    • Avoid directory and file names with spaces. Use underscores instead.
    • If a CCS project contains a source file directory with spaces and more than two words in the directory name, then gmake generate...

      gmake generates warning 'Circular dependency dropped" when building CCS generated makefile

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-875 - gmake generates warning 'Circular d...
                SYNCHRONIZED
                • Last Sync Date: