UARTCC26XX.c accepts invalid open parameters

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-723
    • 2.21.00
    • 3.50.00
    • On CC13x0 and CC26x0, the UART driver does not support text mode (only binary mode). However, calling UART_open() with text data mode does not result in an error. The call to open succeeds. The subsequent call to UART_read() will fail unexpectedly.

      UARTCC26XX.c accepts invalid open parameters

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-820 - UARTCC26XX.c accepts invalid open p...
                SYNCHRONIZED
                • Last Sync Date: