Correct the IEEE RX command definition

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-1054
    • 2.15.00
    • 3.20.00
    • Hide
      The definition of rfc_CMD_IEEE_RX_s command type contained an improper field description within the rf_ieee_cmd.h file.

      The pShortEntyList was corrected to type uint32_t* according to table 23-74 in the TRM.
      Show
      The definition of rfc_CMD_IEEE_RX_s command type contained an improper field description within the rf_ieee_cmd.h file. The pShortEntyList was corrected to type uint32_t* according to table 23-74 in the TRM.

      Correct the IEEE RX command definition

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-814 - Correct the IEEE RX command definition
                SYNCHRONIZED
                • Last Sync Date: