Compiler takes a long time compiling a function

XMLWordPrintable

    • Type: Bug
    • Resolution: Won't Fix
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-2116
    • ARM_16.9.0.LTS
    • Hide
      Using the following options, if possible, reduces the compilation time to a couple minutes:
      --embedded_constants=off --opt_level=off --opt_for_speed=0

      More information about the --embedded_constants option can be found in section 2.3.4 Run-time Model Options of the TI ARM Optimizing C/C++ Compiler User's Guide.
      Show
      Using the following options, if possible, reduces the compilation time to a couple minutes: --embedded_constants=off --opt_level=off --opt_for_speed=0 More information about the --embedded_constants option can be found in section 2.3.4 Run-time Model Options of the TI ARM Optimizing C/C++ Compiler User's Guide.
    • Closed due to lack of response from customer. Can be reopened upon request.

      Compiler takes a long time compiling a function

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-764 - Compiler takes a long time compilin...
                SYNCHRONIZED
                • Last Sync Date: