-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
Code Generation Tools
-
CODEGEN-26
-
ARM_5.2.7
-
ARM_5.2.8
-
Make RTS library using a different host (Linux or PC) , then copy the newly created RTS object library into the install area on the Mac.
-
The mklib in v5.2.7 CGT generates segmentation fault on MacOS X. The error occurs when mklib is invoked both manually via command line as well as automatically via CCS build.
mklib generates segmentation fault on MacOS X