Using #pragma INTERRUPT(HPI) crashes the compiler

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-1709
    • Hide
      C2000_15.12.0.LTS
       C2000_6.4.0B1
       C2000_16.9.0.LTS
      Show
      C2000_15.12.0.LTS  C2000_6.4.0B1  C2000_16.9.0.LTS
    • Hide
      C2000_6.4.12
       C2000_16.12.0.STS
       C2000_15.12.5.LTS
      Show
      C2000_6.4.12  C2000_16.12.0.STS  C2000_15.12.5.LTS
    • Besides not using #pragma INTERRUPT(HPI), there is no workaround. The compiler requires an update.
    • Fixed a crash that occurs when using #pragma INTERRUPT(HPI)

      Using #pragma INTERRUPT(HPI) crashes the compiler

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-702 - Using #pragma INTERRUPT(HPI) crashe...
                SYNCHRONIZED
                • Last Sync Date: