Assembler issues confusing diagnostic: Size is > 64 words, allocation will span page boundary

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-1687
    • Hide
      C2000_16.6.0.STS
       C2000_16.9.0.LTS
      Show
      C2000_16.6.0.STS  C2000_16.9.0.LTS
    • C2000_16.9.1.LTS
    • Compile source files without the --issue_remarks option.
    • Hide
      Blocking related diagnostics are no longer issued by the assembler when compiling C/C++ source files. However, these diagnostics will continue to be issued when compiling hand-coded assembly files. The diagnostics may be disabled by excluding --issue_remarks in the compiler options.
      Show
      Blocking related diagnostics are no longer issued by the assembler when compiling C/C++ source files. However, these diagnostics will continue to be issued when compiling hand-coded assembly files. The diagnostics may be disabled by excluding --issue_remarks in the compiler options.

      Assembler issues confusing diagnostic: Size is > 64 words, allocation will span page boundary

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-691 - Assembler issues confusing diagnost...
                SYNCHRONIZED
                • Last Sync Date: