Assignment to 32-bit byte peripheral from 64-bit cast to 32-bit value causes internal error

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Code Generation Tools
    • CODEGEN-1667
    • Hide
      C2000_16.6.0.STS
       C2000_15.12.0.LTS
      Show
      C2000_16.6.0.STS  C2000_15.12.0.LTS
    • Hide
      C2000_15.12.4.LTS
       C2000_16.9.0.LTS
      Show
      C2000_15.12.4.LTS  C2000_16.9.0.LTS
    • Saving the cast value to a 32-bit temp and then assigning to the 32-bit byte peripheral will work at optimization settings of 0 and off.
    • If a 64-bit value is cast to a 32-bit value and then assigned to a 32-bit byte peripheral type, an internal error occurs.

      Assignment to 32-bit byte peripheral from 64-bit cast to 32-bit value causes internal error

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-686 - Assignment to 32-bit byte periphera...
                SYNCHRONIZED
                • Last Sync Date: