Optimizer incorrectly detects __fmin and __fmax idioms

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-1662
    • Hide
      C2000_16.6.0.STS
       C2000_15.12.0.LTS
      Show
      C2000_16.6.0.STS  C2000_15.12.0.LTS
    • Hide
      C2000_15.12.4.LTS
       C2000_16.9.1.LTS
      Show
      C2000_15.12.4.LTS  C2000_16.9.1.LTS
    • If you want floating-point absolute value, use fabs. However, there are other ways this bug could be triggered that have no practical workaround other than to use -Ooff

      Optimizer incorrectly detects __fmin and __fmax idioms

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-684 - Optimizer incorrectly detects __fmi...
                SYNCHRONIZED
                • Last Sync Date: