Bitfield to bitfield assignment incorrect when the right hand side's width is greater than the left hand sides

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-1625
    • SDSCM00052559
    • ARM_15.12.0.LTS
    • ARM_15.12.0.LTS
    • A bitfield to bitfield assignment where the right hand side of the assignment is wider than the left hand can cause the wrong value to be assigned. This only affects big endian targets.

      Bitfield to bitfield assignment incorrect when the right hand side's width is greater than the left hand sides

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-651 - Bitfield to bitfield assignment inc...
                SYNCHRONIZED
                • Last Sync Date: